Introducing SLATE
revolutionary combustion equipment management

configurable safety + programmable logic in a single modular platform for the first time ever

CLOSE

2016 exida Safety Award winner

SLATE™ has been recognized by exida, a certification and knowledge company specializing in automation system safety, security and availability, as a winner in the Logic Solver category. Exida has determined through extensive analysis of SLATE that it demonstrates exceptional work and has the ability to play a key role in making the world a safer place.

Rethink
how you bring combustion equipment management to market

Today, integration looks like this. There are individual components from multiple vendors. Separate platforms and protocols. Complicated wiring schematics and programming sequences. Developing a new product takes months - or years. It's how things are done.

Or, is it?

Meet SLATE
A single platform. For almost any application.

With the revolutionary integration of configurable safety and programmable logic, SLATE is easily customized for virtually any application in any industry.
In less time, and with far less complexity.

Are you ready to change your development process for the better?
The SLATE toolkit
Roll over the modules below to learn more about each component.
base unit:
Base unit that includes power supply and communications
base unit
burner control module:
Flame safeguard module
burner control module
UV flame amp module:
Flame amplifiers that respond to flame detector inputs to indicate the presence of flame
UV flame amp module
fuel air ratio control module:
Features integrated O2 trim, two VFD control additions and up to four actuator channels
fuel air ratio control module
safety limit module:
Enables you to set limits on pressure or temperature from any analog signal
safety limit module
annunciator module:
Provides status on first-out annunciation
annunciator module
digital i/o module:
Digital input and output module (24 VDC or 24 to 240 VAC)
digital i/o module
analog i/o module:
Configurable analog module that supports voltage, current, PWM, tachometer, and thermocouples
analog i/o module
integrated
Configurable safety and programmable logic in one, first-of-its-kind platform
flexible
Adaptable for virtually any commercial or industrial combustion application
modular
Buy only the modules you need and choose how to use them with simple wiring commands
Get to market in just weeks instead of months or years
program faster
Flexible programming tools help you develop and implement differentiating applications more quickly
cut engineering time
Eliminates complex, time-consuming
wiring and programming
speed production
Load your custom application kit
with a PC for faster duplication
Serve more industries with one platform
Configure it, program it, build it, and make it yours
Any application
Universal I/O scheme lets you choose how to use each module, and the customizable touchscreen display allows you to easily change the end user experience.
Anywhere in the world
Global safety approvals and universal power supply (24 VAC/DC – 230 VAC) enable you to serve a broader, worldwide customer base with one platform.

Burner control
Steam generation
Kilns and ovens

Commercial and industrial boilers
Make-up air
Process heating

CUL-US     CSD-1 accepted

Lower cost of ownership
easier installation
DIN-rail mountable
Modular platform easily mounts to a DIN-rail for faster installations in the field.
On-board communications capabilities
Built-in BACnet and Modbus services mean there’s no need for a separate gateway, enabling seamless integration with Building Automation Systems.
efficient operation
Intuitive diagnostics
Simple, easy-to-understand messages enable real-time platform monitoring and more timely, informed decision-making.
Optimized energy efficiency
Integrated O2 trim and two VFD control additions on the fuel air ratio control module ensures exceptional accuracy while optimizing burner performance.
On-board system guides
On-screen system guides make it easy to find answers or troubleshoot in the field.
faster service
Status indicators
Technicians can quickly identify
problems – no blinking lights,
no fault codes, and no manuals.
Plug-and-play replacement
Individual modules can be easily removed and replaced without purchasing and reprogramming a whole new platform.
Easy data backup
Application kit and platform information can be downloaded and saved with a USB stick.
One platform.
Virtually limitless possibilities.
BURNER CONTROL WITH TWO FLAME AMPS and LIMIT
MULTIPLE BURNER CONTROLS WITH I/O
FUEL AIR, BURNER WITH LIMIT CONTROL
Burner control with dual flame sensors (similar or different technologies) for applications with independent sensors for pilot and main or strip burners requiring distinct sensing at different locations. Limit input can handle up to two safety, dual sensor system inputs or combination of a single dual sensor input and multiple analog I/Os. Limits can be configured to recycle and/or lock out either via contact or com bus. Multiple analog I/Os can handle a combination of at least 12 sensors, and/or analog I/Os programmable per wiresheet (logic). This single burner system is ideal for applications requiring a high level of I/Os. Modbus and BACnet enabled for interfacing with BMS.
This multi-burner system is typical for a lead/lag or staging by equipment application. The analog capability enables lead/lag logic as well as basic boiler I/Os such as temp inputs, feedback loops, and throttling control. Modbus and BACnet enabled for interfacing with BMS.
Single burner application with fuel air ratio control, multiple analog I/Os and limits. Limits can be configured to recycle and/or lock out either via contact or com bus.  Geneva06Basic for dual fuel applications requiring low NOx, tight control of combustion mix with O2 trim and safety sensors and programmable logic. Controls throttling output and feedback loops.
Configure SLATE
Use the SLATE configuration tool to generate a customized product list you can upload when you place an order.
configure
Learn more
Everything you need to know about SLATE in a print-friendly format.
download brochure
For more information on other Honeywell Thermal Solutions products, please visit our new site.